Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HPC
Description
LWL 20 - R - Rail - Precision linear slide IKO - Size 20 - Dynamic load from 4070 N to 7350 N
Bill of material
HPC - LWL20-120
REF
Part number
LWL20-120
L
Length
120 mm
NBT
Nb. of holes
2
W
20 mm
H4
11 mm
D3
6 mm
D4
9.5 mm
H
5.5 mm
E
30 mm
F
60 mm
TRF
Mounting holes
M5x14 mm
MAS
Weight (per 100mm)
156 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.